发布您的产品
Mini-Bank® Humidifiers
DriSteem

Mini-Bank® Humidifiers

Mini-bank humidifiers are designed to accommodate small ducts and short non-wetting distances. They are factory assembled.

规格
    • Pre-assembled for small ducts
    • Steam pressures: 2–15 psi (14–103 kPa)
    • Capacity: 1.6–84 lbs/hr (0.7–38 kg/h)
    • Duct sizes: Width: 6"–48" (152 mm–1219 mm); height: 6"–24" (152 mm–610 mm)
技术规格
  • 唯一参考mini-bank-humidifiers
  • 产品系列Steam Dispersion
  • 产品组合Pressurized Steam Humidifiers
  • 类型对象(单个对象)
  • 发布日期2021-12-20
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 暖通空调
  • IFC 分类加湿器
  • ETIM 代码EC011628
  • ETIM 名称Humidifier (steam)
  • UNSPSC 名称Humidifiers
  • UNSPSC 代码40101903
  • Uniclass 2015 代码Pr_65_67_39_84
  • Uniclass 2015 说明Steam humidifiers
  • CSI MasterFormat 2014 代码23 84 13
  • CSI MasterFormat 2014 标题Humidifiers
  • OmniClass 编号23-33 27 15
  • OmniClass 标题Air Humidifiers
  • CSI UniFormat II 代码D3090
  • CSI UniFormat II 标题Other HVAC Systems & Equipment