发布您的产品
Duda Solar 30 Tube Water Heater Collector 45° Frame
Duda Solar 30 Tube Water Heater Collector 45° Frame

    Duda Solar 30 Tube Water Heater Collector 45° Frame

    Duda Solar Water Heater Collectors are the most efficient solar collectors on the market. The evacuated tubes retain heat much better than flat panel collectors and therefore can work much more efficiently in cold climates. They also have a unique capability of obtaining higher efficiencies while the sun is at an angle in the east or west through passive tracking in the tubes. SRCC Certified and eligible for the 30% Federal Tax Rebate. May also be used with Duda Solar Aluminum Reflectors.

    As Featured on Amazon.com

    规格
    • -Model Number: DS-SC5814-30T-45deg

      -Hailstone Resistance: up to φmm (1"), Max Operating Pressure: 87psi, Max Flow Rate: 5.25 gpm

      -14mm TU1 Copper Heat Pipes, Manifold insulation: 45mm 93 Kg/m^3 Rockwool, Rated Best Heat Retention

      -φ58mm x 1800mm Three-Target Cu/SS-ALN(H)/SS-ALN(L)/ALN Vacuum Tubes, High Boron Silicon 3.3 Glass

      -Sun Absorption Efficiency: 93-96%, Vacuum Rating: Less than 5.0 x 10^3 Pa, Lifespan:70% @ 15 Years

      -OG-100 SRCC Certificate Number: 10001880, Eligible for 30% Federal Tax Rebate, Winter Resistant

    技术规格
    • 唯一参考Duda-Solar-30-Tube-Water-Heater-Collector-45degree-Frame
    • 产品系列Solar
    • 产品组合Water Heater Collector
    • 类型文档(信息)
    • 发布日期2019-02-14
    • 版本号1
    相关
    • 主材料铜
    • 设计国家/地区美国
    分类
    • BIMobject 类别电气 - 太阳
    • UNSPSC 名称Solar heating units
    • UNSPSC 代码40101807
    • CSI MasterFormat 2014 代码23 56 13
    • CSI MasterFormat 2014 标题Heating Solar Collectors
    • OmniClass 编号23-33 53 00
    • OmniClass 标题Solar Water Heating Equipment

    发售地区

    北美
    美国