发布您的产品
Paper Towel Dispenser Behind the Mirror Flat Base CLASSIC Range

Paper Towel Dispenser Behind the Mirror Flat Base CLASSIC Range

Utilising the concealed space available behind a mirror is the ideal solution to provide hand hygiene facilities whilst maintaining the aesthetic of the washroom.

This paper towel dispenser is suitable for C Fold and Multi Fold paper towels.

Spring loaded flaps at the base of the dispenser allow the paper towels to be reliably dispensed and make refilling quick and simple.

The flat base design of the dispenser fixes in-line with the base of the cabinet to maintain clean lines, the paper towel is the only element visible.

规格
  • Material: Stainless Steel

    Finish: Brushed

    Width: 270mm

    Height: 491mm

    Depth: 120mm

    Product Code: 92294SS

技术规格
  • 唯一参考paper-towel-dispenser-BTM-FlatBase-DI-Classic-range
  • 产品系列Behind the Mirror - Classic Range
  • 产品组合Behind the Mirror - Classic Range
  • 类型对象(单个对象)
  • 发布日期2021-01-22
  • 版本号1
  • 高度 (mm)491
  • 宽度 (mm)270
  • 深度 (mm)120
相关
  • 主材料不锈钢
  • 设计国家/地区英国
  • 制造国家/地区英国
  • 净重 (Kg)2.2
分类
  • BIMobject 类别卫生 - 分配器
  • IFC 分类对象
  • Uniclass 2015 代码Pr_40_70_22_62
  • Uniclass 2015 说明Paper towel dispensers
  • OmniClass 编号23-21 43 15 25
  • OmniClass 标题Paper Towel Dispensers