发布您的产品
PRO-COM® High Build - Interior Drywall Primer-Surfacer
PRO-COM® High Build - Interior Drywall Primer-Surfacer

    PRO-COM® High Build - Interior Drywall Primer-Surfacer

    PRO-COM® High Build | Interior Drywall Primer-Surfacer

    PRO-COM® High Build Primer-Surfacer is an ultra-low VOC interior drywall primer and surfacer designed to efficiently transform a properly finished Level 4 drywall surface to Level 5 in a single application. It can be used in lieu of a skim coat to achieve a Level 5 finish and provide a smooth surface ready for topcoats.

    Why PRO-COM High Build Primer-Surfacer outperforms the competition

    • Helps hide defects such as minor sanding grooves, nicks, pinholes and paper fuzz
    • Provides a smooth, uniform finish for the topcoat

    Proven sag resistance
    The high build formulation stays in place on the wall, unlike others that run and drip. Its sag-resistant properties reduce the need for additional costs, saving time and labor on every project.

    技术规格
    • 唯一参考pro-com-high-build-drywall-primer
    • 产品系列High‑Build Primer‑Surfacer
    • 产品组Interior Drywall Primer‑Surfacer
    • 类型对象(单个对象)
    • 发布日期2026-05-18
    • 版本号1
    分类
    • BIMobject 类别建筑材料 - 油漆和清漆

    发售地区

    亚洲 北美
    中国
    美国
    大韓