发布您的产品
D-Code Shower tray White  1100x750 mm - 720097
D-Code Shower tray White  1100x750 mm - 720097
D-Code Shower tray White  1100x750 mm - 720097
    DURAVIT AG

    D-Code Shower tray White 1100x750 mm - 720097

    • Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
    规格
      • Duravit D-Code Shower tray, 1100x750 mm White, Right corner & Left corner, Sanitary acrylic, Rectangular - 720097000000000
      • Duravit D-Code Shower tray, 1100x750 mm White, Right corner & Left corner, Sanitary acrylic, Rectangular, Antislip - 720097000000001
    技术规格
    • 唯一参考D-Code-Shower-tray-1100x750-mm-720097
    • 产品系列Shower trays
    • 产品组合Shower tray
    • 类型对象(单个对象)
    • 发布日期2023-03-29
    • 版本号1
    • 高度 (mm)85
    • 宽度 (mm)1100
    • 深度 (mm)750
    相关
    • 主材料亚克力
    • 制造国家/地区埃及
    • 净重 (Kg)15
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类卫浴终端
    • ETIM 代码EC011443
    • ETIM 名称Shower tray
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures