发布您的产品
Vero Air Bathtub White  1700x700 mm - 700411
Vero Air Bathtub White  1700x700 mm - 700411
Vero Air Bathtub White  1700x700 mm - 700411
Vero Air Bathtub White  1700x700 mm - 700411
Vero Air Bathtub White  1700x700 mm - 700411
    DURAVIT AG

    Vero Air Bathtub White 1700x700 mm - 700411

    • Installation of a Duravit bath handle possible for safe entry and exit (installation only possible ex-factory)
    • Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
    • with overflow
    规格
      • Duravit Vero Air Bathtub, Rectangular, 1700x700 mm, built-in, White, Sanitary acrylic, Number of backrests: 1 Variable, Overflow: Yes, Waste outlet position: Foot end, Overflow position: Foot end, Capacity: 115 l, Internal depth: 460 mm - 700411000000000
    技术规格
    • 唯一参考Vero-Air-Bathtub-1700x700-mm-700411
    • 产品系列Bathtubs
    • 产品组Bathtub
    • 类型对象(单个对象)
    • 发布日期2023-03-29
    • 版本号1
    • 高度 (mm)480
    • 宽度 (mm)1700
    • 深度 (mm)700
    相关
    • 主材料亚克力
    • 设计国家/地区德国
    • 制造国家/地区埃及
    • 净重 (Kg)25.5
    分类
    • BIMobject 类别卫生 - 浴室和SPA
    • IFC 分类卫浴终端
    • ETIM 代码EC011609
    • ETIM 名称Bath
    • UNSPSC 名称Bathtubs
    • UNSPSC 代码30181501
    • Uniclass 2015 代码Pr_40_20_06_08
    • Uniclass 2015 说明Baths
    • CSI MasterFormat 2014 代码22 41 19
    • CSI MasterFormat 2014 标题Residential Bathtubs
    • OmniClass 编号23-31 15 00
    • OmniClass 标题Bathtubs
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures