发布您的产品
700475 D-Neo Bathtub
700475 D-Neo Bathtub
700475 D-Neo Bathtub
700475 D-Neo Bathtub
700475 D-Neo Bathtub
700475 D-Neo Bathtub
700475 D-Neo Bathtub
    DURAVIT AG

    700475 D-Neo Bathtub

    • Installation of a Duravit bath handle possible for safe entry and exit (installation only possible ex-factory)
    • Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
    • with overflow
    规格
      • Duravit D-Neo Bathtub, Rectangular, 1800x800 mm, built-in, Interior colour White, Sanitary acrylic, Number of backrests: 1 Variable, Waste outlet position: Foot end, Overflow position: Foot end, 190 l - 700475000000000
    技术规格
    • 唯一参考d-neo-bathtub-700475
    • 产品系列D-Neo
    • 产品组Bathtub
    • 类型对象(单个对象)
    • 发布日期2021-05-05
    • 版本号1
    • 高度 (mm)485
    • 宽度 (mm)1800
    • 深度 (mm)800
    相关
    • 主材料亚克力
    • 净重 (Kg)27
    分类
    • BIMobject 类别卫生 - 浴室和SPA
    • IFC 分类卫浴终端
    • UNSPSC 名称Bathtubs
    • UNSPSC 代码30181501
    • Uniclass 2015 代码Pr_40_20_06_08
    • Uniclass 2015 说明Baths
    • CSI MasterFormat 2014 代码22 41 19
    • CSI MasterFormat 2014 标题Residential Bathtubs
    • OmniClass 编号23-31 15 00
    • OmniClass 标题Bathtubs
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures
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
    瓦利斯和富图纳