发布您的产品
DuraStyle Toilet wall mounted Basic Duravit Rimless¨ 256209
DuraStyle Toilet wall mounted Basic Duravit Rimless¨ 256209
DuraStyle Toilet wall mounted Basic Duravit Rimless¨ 256209
DuraStyle Toilet wall mounted Basic Duravit Rimless¨ 256209
    DURAVIT AG

    DuraStyle Toilet wall mounted Basic Duravit Rimless¨ 256209

    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Wall-mounted installation
    • Washdown model: for minimal odours

    规格
      • Duravit Duravit No.1 Wall-mounted toilet, 540 mm, White High Gloss, Flush water quantity: 4,5 l, Washdown model, Flushing rim: Rimless, Flush principle: Displacement, Outlet drain horizontal, UWL-class: 1 - 2562090000
      • Duravit Duravit No.1 Wall-mounted toilet, 540 mm, White High Gloss, Flush water quantity: 4,5 l, Washdown model, Flushing rim: Rimless, Flush principle: Displacement, Outlet drain horizontal, HygieneGlaze, UWL-class: 1 - 25620900002
    技术规格
    • 唯一参考durastyle-toilet-wall-mounted-basic-duravit-rimless-256209
    • 产品系列DuraStyle
    • 产品组合Toilet wall mounted Basic Duravit Rimless
    • 类型对象(单个对象)
    • 发布日期2017-01-11
    • 版本号1
    • 宽度 (mm)365
    • 深度 (mm)540
    相关
    • 净重 (Kg)23
    分类
    • BIMobject 类别卫生 - 洗手间
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_93
    • Uniclass 2015 说明Urinal and WC fittings
    • CSI MasterFormat 2014 代码01 52 19
    • CSI MasterFormat 2014 标题Sanitary Facilities
    • OmniClass 编号23-31 19 00
    • OmniClass 标题Toilets
    • CSI UniFormat II 代码D2030
    • CSI UniFormat II 标题Sanitary Waste