发布您的产品
DuraSystem Installation element WD1010
DuraSystem Installation element WD1010
DuraSystem Installation element WD1010
    DURAVIT AG

    DuraSystem Installation element WD1010

    • Comes partly assembled
    • For dry installation
    • Individually adjustable flush intensity
    • Large flush water volume: 6 litres
    • Minimum flush water required: just 3 litres
    • Water-saving dual flush: small or large flushes can be selected as required

    规格
      • Duravit DuraSystem Installation element dry installation for WC Basic, 6 l, Sendzimir galvanised, 500x155x1148 mm - WD1010000000
    技术规格
    • 唯一参考durasystem-installation-element-wd1010
    • 产品系列DuraSystem
    • 产品组toilet
    • 类型对象(单个对象)
    • 发布日期2020-05-26
    • 版本号1
    • 高度 (mm)115
    • 宽度 (mm)500
    • 深度 (mm)155
    相关
    • 主材料钢
    • 净重 (Kg)13.9
    分类
    • BIMobject 类别卫生 - 浴室安装系统
    • IFC 分类卫浴终端
    • UNSPSC 名称Plumbing fixtures
    • UNSPSC 代码3018
    • Uniclass 2015 代码Pr_40_20_93_62
    • Uniclass 2015 说明Pre-plumbed installation frames
    • CSI MasterFormat 2014 代码22 40 00
    • CSI MasterFormat 2014 标题Plumbing Fixtures
    • OmniClass 编号23-31 19 00
    • OmniClass 标题Toilets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures
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
    瓦利斯和富图纳