发布您的产品
E-Z Gutter Guard E-Z-Quick-10 Gutter Guard
E-Z Gutter Guard E-Z-Quick-10 Gutter Guard
E-Z Gutter Guard E-Z-Quick-10 Gutter Guard
E-Z Gutter Guard E-Z-Quick-10 Gutter Guard

    E-Z Gutter Guard E-Z-Quick-10 Gutter Guard

    It has a solid aluminum front edge and an updated solid strip at the rear and installs with a spring tension to hold it in place. This light-duty mill-finish aluminum guard works well in light debris loads.

    No screws are needed. Each section is notched for 3/4-inch overlap. The heavy-duty expanded aluminum won't rust or rot. Tension-engineered to stay put during rough weather, the guards easily snap out for maintenance. The tight mesh keeps debris out while letting rainwater rush through. Each box of guards will cover 40 feet of gutter.

     E-Z-Quick-10 Gutter Guards are designed to fit most 5" gutters that are used in over 80% of today's homes.

    As Featured on Amazon.com

    #EZGutterGuard #AluminumGutterGuard

    规格
    • Includes: ten 4-foot sections - entire box installed covers 39. 2 feet; Each section notched for ¾-inch in overlap

      Part Number: CECOMINOD095079

      Item Weight: 3.8 pounds

      Product Dimensions: 48" x 5" x 1"

      Item model number: EZ-Quick-10

      Color: Silver

      Material: Aluminum

      Item Package Quantity: 1

    技术规格
    • 唯一参考EZ-GUTTER-GUARD-EZ-Quick-10-Gutter-Guard
    • 产品系列Gutter Guard
    • 产品组合Screen
    • 类型文档(信息)
    • 发布日期2019-03-18
    • 版本号1
    • 高度 (inch)5
    • 宽度 (inch)48
    • 深度 (inch)1
    相关
    • 主材料铝
    • 设计国家/地区美国
    • 净重 (Lbs)3.8
    分类
    • BIMobject 类别建筑 - 屋顶配件
    • UNSPSC 名称Rain gutters and accessories
    • UNSPSC 代码301517
    • CSI MasterFormat 2014 代码07 71 23.13
    • CSI MasterFormat 2014 标题Gutter Debris Guards
    • OmniClass 编号23-13 41 33
    • OmniClass 标题Roof Gutters

    发售地区

    北美
    美国