发布您的产品
Luna Kitchen Mixer
Luna Kitchen Mixer

    Luna Kitchen Mixer

    E.C.A. Luna Kitchen Mixer

    规格
    • • Connection: G 3/8'' (DN10) • Localization product codes are available • Flow rate: 7,5 l/min • Water-saving product alternative is available • Ceramic cartridge • Anti-limescale system aerator
    技术规格
    • 唯一参考102118043EX
    • 产品系列E.C.A. Luna
    • 产品组合Sink Mixer
    • 类型对象(单个对象)
    • 发布日期2020-02-03
    • 版本号1
    • 高度 (mm)302
    • 宽度 (mm)101
    • 深度 (mm)231
    相关
    • 主材料铬
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)2.2
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_87_84
    • Uniclass 2015 说明Sink taps
    • CSI MasterFormat 2014 代码11 30 13.13
    • CSI MasterFormat 2014 标题Residential Kitchen Appliances
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures