发布您的产品
Slim Shower Head - 300 x 300 mm
Slim Shower Head - 300 x 300 mm

    Slim Shower Head - 300 x 300 mm

    E.C.A. Slim Shower Head
    规格
    • • Shower head size: 300x300 mm • Spray type: Rain • Lime crusher • Fully chrome-plated stainless steel shower head • Installation connection group is not included, should be bought seperately • Flow rate: 11.2 l/min • Connection: G 1/2" (DN15) • Localization product codes are available
    技术规格
    • 唯一参考102145013EX
    • 产品系列E.C.A. Shower Heads
    • 产品组Shower Systems
    • 类型对象(单个对象)
    • 发布日期2018-02-14
    • 版本号1
    • 高度 (mm)56
    • 宽度 (mm)300
    • 深度 (mm)300
    相关
    • 主材料铬
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)1.6
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码Pr_40_20_87_76
    • Uniclass 2015 说明Shower heads
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 19
    • OmniClass 标题Shower Head Fixtures
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures
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
    瓦利斯和富图纳