发布您的产品
Luna Sliding Rail Hand Shower Set - 1 Function
Luna Sliding Rail Hand Shower Set - 1 Function

    Luna Sliding Rail Hand Shower Set - 1 Function

    E.C.A. Luna Sliding Rail Hand Shower Set - 1 Function

    规格
    • • Single function hand shower, lime crushing, Ø 95 mm • Fully chrome-plated metal shower bar • Soap holder on sliding rail system • 150 cm anti twist clamped flexible hose • Flow rate: 9.7 l/min • Bar width: 19mm • Localization product codes are available
    技术规格
    • 唯一参考102146028EX
    • 产品系列E.C.A. Shower Sets
    • 产品组Shower Systems
    • 类型对象(单个对象)
    • 发布日期2018-02-14
    • 版本号1
    • 高度 (mm)636
    • 宽度 (mm)148
    • 深度 (mm)55
    相关
    • 主材料
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)0.75
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类卫浴终端
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures