发布您的产品
Concealed Bath Mixer Spout Group
Concealed Bath Mixer Spout Group

    Concealed Bath Mixer Spout Group

    E.C.A. Concealed Bath Mixer Spout Group
    规格
    • • Innovative E.C.A. Hygiene Plus coating
      • 3 types of rosette are available; angular, circular and eliptical
      • Spout length is 120 mm
      • Installation connection is G 1/2’’
      • Anti -limescale system aerator
      • Different color and coating alternatives are available

    技术规格
    • 唯一参考102159201HEX-K
    • 产品系列E.C.A. Concealed Bath Mixer
    • 产品组合Concealed Bath Mixer
    • 类型对象(单个对象)
    • 发布日期2020-07-09
    • 版本号1
    • 高度 (mm)75
    • 宽度 (mm)75
    • 深度 (mm)140
    相关
    • 主材料铬
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)0.55
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_87_08
    • Uniclass 2015 说明Bath spouts
    • CSI MasterFormat 2014 代码01 52 19
    • CSI MasterFormat 2014 标题Sanitary Facilities
    • OmniClass 编号23-19 31 17
    • OmniClass 标题Sanitary Room Units
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures