发布您的产品
ICMU Insultech Oldcastle OEBE Strecher Unit
Echelon

ICMU Insultech Oldcastle OEBE Strecher Unit

InsulTech™ ICMS by Oldcastle® is a complete thermally broken insulated masonry system which includes a full complement of insulation blocks and concrete masonry units (CMUs). Insultech offers high thermal efficiency in an innovative design combining a pre-assembled structural masonry unit, molded EPS insulation insert and thin veneer face. It provides design flexibility, installation efficiency and is available in both standard finishes as well as Trenwyth® colors and textures.

规格
    • Installed as a complete assembly to improve installation efficiency
    • BASF Neopor EPS molded insulation inserts give the assembled unit an effective R-value of 16.2 at 75 degrees F
    • Meets 2012 IECC Energy codes from Zones 1 through 7
    • Internal stainless steel metal anchors molded into EPS inserts ensures safety connection to the back wall providing wind-load resistance and Fire Integrity™ for fire safety

技术规格
  • 唯一参考icmu_oebe_strecher
  • 产品系列Specialty Equipment
  • 产品组合Insulated Concrete Masonry System
  • 类型对象(单个对象)
  • 发布日期2014-01-01
  • 版本号1
  • 高度 (inch)7.63
  • 宽度 (inch)15.63
  • 深度 (inch)12.25
相关
  • 主材料混凝土
  • 次要材料聚苯乙烯(EPS)
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 砖石建筑
  • Uniclass 2015 代码Pr_20_93_52_42
  • Uniclass 2015 说明Insulated concrete blocks
  • OmniClass 编号23-13 21 11 23
  • OmniClass 标题Preinsulated Concrete Masonry Units