发布您的产品
Product image
合集图标

SANCO2 Commercial Solutions 的 ECO2 Systems LLC

Eco2 Systems offers next-generation commercial water heating solutions that help you decarbonize, conserve energy, and move toward a zero-emissions future. Powered by CO₂ refrigerant and engineered for high performance, our products are the ideal choice for those looking to embrace green technology without compromising on comfort or efficiency.

The 4.5 kW Heat Pump is 5th generation technology that quietly and efficiently produces hot water by extracting heat from the ambient air.  

The 4.5kW Heat Pump Module is a pre-engineered kit consisting of multiple heat pumps from 2 to 8 units of 4.5kW capacity. This unit is ideal for seamless plug-n-play commercial installations.

The 40 kW Heat Pump is an excellent choice for buildings that prioritize lower installation cost, minimal footprint, and maximum efficiency at typical commercial loads.

For commercial applications, SANCO2 offers nine main storage tank models: 119, 200, 285, 360, 455, 505, 675, 800 and 1,000-gallon sizes.



合集包含

10 产品