Set your location and language to prioritise localised information. Continue
EX Standard Series Luminous Exit Signs
Ecoglo

EX Standard Series Luminous Exit Signs

The Ecoglo® EX Standard Series Photoluminescent Exit Signs are the favored solution to ensuring that your facility is equipped with the safest backup technology in an emergency. With no electricity or battery required, our code compliant photoluminescent exit signs will illuminate your path after being charged by natural or artificial light. If requested, the EX Standard Series signs come with a clear anodized aluminum frame and a universal mounting kit that guarantee the most efficient installation procedure for any location. Ecoglo® Photoluminescent EX standard series signs are rugged, require no electricity, reduce maintenance costs and as a result, provide the lowest life cycle costs available for an exit sign. LEED points qualified for energy conservation and sustainability.

规格
  • General Information

    • ULC 924 listed for Photoluminescent and Self-Luminous Exit Signs
    • 50/75-foot visibility rating
    • No electricity or batteries required
    • Min. 54 lux LED, Fluorescent, Mercury Vapor or Metal Halide on sign face during building occupancy
    • Indoor installation only
    • Standard twenty-five (25) year warranty
    • Non-toxic, non-radioactive
    • ULC testing/listing no. E344049/4RG2

技术规格
  • 唯一参考EX_Standard_Series_Luminous_Exit_Signs
  • 产品系列Exit Signs
  • 产品组EX Standard
  • 类型对象(单个对象)
  • 发布日期2022-03-11
  • 版本号1
分类
  • BIMobject 类别标牌 - 标牌
  • Uniclass 2015 代码Pr_40_10
  • Uniclass 2015 说明Signage products
  • CSI MasterFormat 2014 代码10 14 00
  • CSI MasterFormat 2014 标题Signage
  • OmniClass 编号23-19 11 11
  • OmniClass 标题Information Signs