设置您的位置和语言,优先使用本地化信息。 继续
Floor Identification Signage
Ecoglo

Floor Identification Signage

Floor level exit signs provide critical information essential to egress safety. As part of a photoluminescent egress pathmarking system, floor identification signs (FID) enhance both egress speeds and safety.

Ecoglo’s FID identify the stair or ramp, floor level, terminus of the top and bottom of the exit enclosure, availability of roof access from the enclosure and the story and direction to the exit discharge. Our emergency exit floor signs also include a braille floor indicator.

Each floor sign is custom made and meets International Code Council (ICC) and National Fire Protection Agency (NFPA) regulations.

规格
  • General Information for Emergency Safety Sign

    • Each sign weighs 2 pounds
    • Minimum size 18” by 12”
    • Tactile raised letters (ICC A1171.1 compliant)
    • Braille beads
    • 10 year warranty
    • Simple “peel and stick” installation with reliable 3M double sided tape pre-applied to signs
    • Safe to use – non-toxic and non-radioactive
    • Custom made for each location
    • Listed 1994; or ASTM E 2072, except that the charging source shall be 1 foot candle (11 lux) of fluorescent illumination for 60 minutes, and the minimum luminance shall be 30 millicandelas per square meter at 10 minutes and 5 millicandelas per square meter after 90 minutes.
技术规格
  • 唯一参考Floor_Identification_Signage
  • 产品系列Luminescent Egress Path Markings
  • 产品组Floor Identification Signs (FID)
  • 类型对象(单个对象)
  • 发布日期2022-03-11
  • 版本号1
分类
  • BIMobject 类别标牌 - 标牌