设置您的位置和语言,优先使用本地化信息。 继续
RM Architectural Series Exit Signs - Bi-Directional
Ecoglo

RM Architectural Series Exit Signs - Bi-Directional

The Ecoglo® RMA Series Architectural Photoluminescent Exit Signs are the favoured solution to ensuring that your facility is equipped with the safest backup technology in an emergency. The RMARI50 and RMASA50 models offer replaceable graphics. In just seconds, an exit sign can be changed to meet the arrow requirement, ensuring you always have the right sign. Each sign has an acrylic coating with elegant, beveled edges that give the signs, and the space they occupy, a more sophisticated aesthetic. With no electricity or battery required, our code compliant photoluminescent exit signs will illuminate your path after being charged by natural or artificial light.

规格
    • LEED points qualified for energy conservation and sustainability
    • ULC S572 listed for Photoluminescent and Self-Luminous Exit Signs
    • 50/75-foot visibility rating
    • No electricity or batteries required
    • Requires exposure to at least 54 lux
      (5-foot candles) of fluorescent, metal halide, mercury vapour, or other 4000K light illumination for a minimum of
      60 minutes to become fully operational
    • Indoor installation
    • Standard twenty-five (25) year warranty
    • Non-toxic, non-radioactive
    • ULC testing/listing no. E344049/4RG2
技术规格
  • 唯一参考RM_Architectural_Series_Exit_Signs-Bi-Directional
  • 产品系列Exit Signs
  • 产品组RM Running Man Exit Signs
  • 类型对象(单个对象)
  • 发布日期2022-03-11
  • 版本号1
分类
  • BIMobject 类别标牌 - 标牌