发布您的产品
Ecophon Akusto™ Wall C Extra Bass
Ecophon Akusto™ Wall C Extra Bass
Ecophon Akusto™ Wall C Extra Bass
    Ecophon

    Ecophon Akusto™ Wall C Extra Bass

    Ecophon Akusto™ Wall C Extra Bass has a concealed grid and bevelled edge to create a narrow groove between each panel.

    Available in a variety of surface options. The wall absorber has excellent sound absorption qualities from low to high 

    sound frequencies. Best room acoustic properties are achieved when used together with a sound absorbing ceiling.

    • Absorption class A
    • Excellent sound absorption also in the low frequencies
    • 80 mm system using a shadow effect having 40 mm visible

    For projects where environmental excellence is a priority, Ecophon offers you the Plant option, specifically designed to maximise the contribution of the ceiling to green building certification schemes. Our Plant panel range features bio-based materials, an industry-low CO2 footprint and the lowest indoor air emissions, with the Eurofins Indoor Air Comfort Gold certification.

    技术规格
    • 唯一参考ecophon-akusto-wall-c-extra-bass
    • 产品系列Vertical applications
    • 产品组合Akusto
    • 类型集合(多个对象)
    • 发布日期2022-05-18
    • 版本号1
    相关
    • 主材料玻璃棉
    • 次要材料钢
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑材料 - 吸音板及配件
    • UNSPSC 名称Acoustic ceiling tiles
    • UNSPSC 代码30161601
    • Uniclass 2015 代码Ss_25_25_05
    • Uniclass 2015 说明Acoustic panel systems
    • CSI MasterFormat 2014 代码09 81 00
    • CSI MasterFormat 2014 标题Acoustic Insulation
    • OmniClass 编号23-15 13 19 35
    • OmniClass 标题Acoustical Wall Treatment
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
    瓦利斯和富图纳