发布您的产品
DFS-FR 115RE-SS concrete

DFS-FR 115RE-SS concrete

The edilon)(sedra Direct Fastening System FR is a direct rail fastening system for application in depots and maintenance facilities, both on an in-situ cast concrete slab and on pedestal track.

edilon)(sedra DFS-FR 115RE-SS is designed for the 115RE rail (former AREA115) although its geometry can be easily adapted to other types of rails. The basis of this rail fastening system is a steel plate. The rail is fixed onto this plate by two edilon)(sedra ESK clamps. The plate is fastened onto a concrete slab or concrete plinth by means of two cast-in threaded bars. The system can also be fixed with M20 bolts on top of steel beams to create a pedestal track for train maintenance.

The system contains a standard rail pad, which accommodates for all vertical rail deflection. As a result the system is qualified
as Standard Stiffness (SS), which signifies a vertical rail deflection of less than 1.0 mm under nominal wheel load.

规格
  • edilon)(sedra DFS-FR (Direct Fastening System - FR) type DFS-FR 115RE-SS

    No rail inclination, on concrete floor, for depot application.

技术规格
  • 唯一参考dfs-fr-115re-ss-concrete
  • 产品系列DFS
  • 产品组Direct Fastening System
  • 类型集合(多个对象)
  • 发布日期2026-05-22
  • 版本号1
相关
  • 设计国家/地区荷兰
分类
  • BIMobject 类别工程与基础设施 - 铁路
  • IFC 分类栏杆
  • ETIM 代码EG000049
  • ETIM 名称Fasteners
  • Uniclass 2015 代码Pr_20_29_70
  • Uniclass 2015 说明Rail fasteners
  • CSI MasterFormat 2014 代码34 11 36
  • CSI MasterFormat 2014 标题Track Rail Fasteners
  • OmniClass 编号23-39 15 11
  • OmniClass 标题Railway Track Equipment