发布您的产品
RubberGard EPDM Green Roof
RubberGard EPDM Green Roof
RubberGard EPDM Green Roof
    Elevate

    RubberGard EPDM Green Roof

    If you are looking for a single-ply roofing solution that combines proven performance and durability, Elevate RubberGard EPDM is a safe choice.

    In various types of buildings and in any climate our RubberGard EPDM roofing system, backed by over a century of experience in rubber technology, offers you the highest possible protection.

    Why can you rely on our RubberGard EPDM roofing?

    · Superior durability and longevity

    · Quick and easy installation

    · High flexibility and elongation

    · Low-life cycle costs

    · Compatible with extensive green roof & photovoltaic installations

    RubberGard EPDM fits any installation, even on the most challenging rooftops.

    Extensive Green Roofing Systems, using lightweight and low maintenance sedum vegetation, can perfectly be combined with a RubberGard EPDM Roofing System. RubberGard EPDM membrane can be used in conjunction with extensive vegetation and give the green roofing system a durable, reliable foundation.

    Benefits

    · Increased life expectancy of the roof

    · Added value and aesthetics

    · Lower energy costs

    · Easy installation and maintenance

    · Improved air quality

    · Reduction of the urban heat island effect

    · Storm water management

    · Extra soundproofing and insulation

    · A natural habitat for plants & animals

    Contact our experts if you want more details on which EPDM roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

    技术规格
    • 唯一参考epdm-green-roof-fas
    • 产品系列Commercial Roofing
    • 产品组合RubberGard EPDM
    • 类型对象(单个对象)
    • 发布日期2020-02-13
    • 版本号1
    相关
    • 主材料Elastomer
    • 次要材料橡胶
    • 设计国家/地区比利时
    • 制造国家/地区美国
    分类
    • BIMobject 类别建筑 - 屋顶
    • IFC 分类屋顶
    • UNSPSC 名称Roofing membranes
    • UNSPSC 代码30151505
    • Uniclass 2015 代码Ss_30_40_30
    • Uniclass 2015 说明Flat roof covering systems
    • CSI MasterFormat 2014 代码07 50 00
    • CSI MasterFormat 2014 标题Membrane Roofing
    • OmniClass 编号23-13 39 31
    • OmniClass 标题Roof Membranes
    • CSI UniFormat II 代码B3010
    • CSI UniFormat II 标题Roof Coverings

    发售地区

    欧洲 亚洲 非洲 大洋洲
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
    瓦利斯和富图纳