发布您的产品
UltraPly TPO Roof Mechanically Attached System (on MW)
Elevate

UltraPly TPO Roof Mechanically Attached System (on MW)

Elevate has developed the UltraPly TPO as a flexible Thermoplastic PolyOlefin (TPO) roofing membrane suitable for a variety of low slope commercial and industrial roofing applications, and this both for new construction and refurb.

Since the installation of the first TPO roofs in the early nineties, Elevate installed hundreds of millions of square meters of our UltraPly TPO roofing membranes worldwide.

Why can you rely on our UltraPly TPO roofing?

· Environmentally friendly

· Superior durability and longevity

· Ease of application

· Hot-air welded seams

· Compatible with extensive green roof & photovoltaic installations

UltraPly TPO fits any installation, even on the most challenging rooftops.

The Elevate TPO Mechanically Attached System is a lightweight system that can be used where the roof deck is suitable for mechanical attachment.

Benefits

· Adaptable to unusual roof configurations

· High wind uplift performance

· Low material cost

· Lightweight

· Fast installation

Contact our experts if you want more details on which TPO roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

技术规格
  • 唯一参考tpo-non-accessible-mec-mw
  • 产品系列Commercial Roofing
  • 产品组合UltraPly TPO
  • 类型对象(单个对象)
  • 发布日期2021-05-20
  • 版本号1
相关
  • 主材料Polymer
  • 次要材料聚丙烯
  • 设计国家/地区比利时
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - 屋顶
  • IFC 分类屋顶
  • UNSPSC 名称Roofing membranes
  • UNSPSC 代码30151505
  • Uniclass 2015 代码Ss_30_40_30
  • Uniclass 2015 说明Flat roof covering systems
  • CSI MasterFormat 2014 代码07 50 00
  • CSI MasterFormat 2014 标题Membrane Roofing
  • OmniClass 编号23-13 39 31
  • OmniClass 标题Roof Membranes
  • CSI UniFormat II 代码B3010
  • CSI UniFormat II 标题Roof Coverings

发售地区

欧洲 亚洲 非洲 大洋洲
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
瓦利斯和富图纳