发布您的产品
CR25211_5 Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
CR25211_5 Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
CR25211_5 Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
    Elkay

    CR25211_5 Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink

    Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink. Sink is manufactured from 20 gauge 304 Stainless Steel with a Brushed Satin finish, Center drain placement, and Bottom only pads.

    Compliance: 

    • ASME A112.19.3/CSA B45.4
    • Massachusetts MA approved
    • cUPC listed
    • IPC listed
    • NPCC listed

    Features:

    • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 20-GAUGE STAINLESS STEEL: Highest grade 20-gauge thickness and Type 304 stainless steel for everyday lasting durability, performance and finish
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
    • CENTER DRAIN: Drain is conveniently placed in the center of the sink
    • MADE IN THE USA: This Elkay® product is proudly made in the USA
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    技术规格
    • 唯一参考CR25211_5
    • 产品系列SINK
    • 产品组Celebrity
    • 类型对象(单个对象)
    • 发布日期2026-04-02
    • 版本号1
    • 高度 (inch)6.87
    • 宽度 (inch)21.25
    • 深度 (inch)25
    相关
    • 主材料不锈钢
    • 设计国家/地区美国
    • 净重 (Lbs)10.64
    分类
    • BIMobject 类别厨房 - 水槽