发布您的产品
PLUS movement sensor 160 degrees 10A PW RAL9010
PLUS movement sensor 160 degrees 10A PW RAL9010
PLUS movement sensor 160 degrees 10A PW RAL9010
    ELKO

    PLUS movement sensor 160 degrees 10A PW RAL9010

    Motion sensor PLUS 2200W,  detection range: 160 ° for mounting in installer box. Input for external pushbutton. 5-500 Lux. Time: 1sec-30min. Pulse mode. Mounting depth 27mm. PLUS Color Polar white RAL9010.

    规格
    • E-nr. 1363023

      Rated voltage: AC 230 V, 50 Hz
      Rated current: max. 10 A, cosφ = 0.6
      LED: 200 W
      Light bulbs: 2200 W
      Halogen lamps: 2000 W
      Conventional transformer: 500 VA
      Electronic transformers: 1050 VA
      Capacitive load: 10 A, 140 μF
      Low energy lamps, CFL: 200 W
      Engine power: 1000 VA
      Zero connection required (3 conductor systems)
      Leader: max. 2x2.5 mm², 0.5 Nm
      Unlimited number of external pushbuttons, max. 50 m cable
      Detection range: 160 °
      Area: approx. 8 m
      Indication: 1 LED (behind the lens)

    技术规格
    • 唯一参考EKO06992
    • 产品系列PLUS
    • 产品组合Dimmers
    • 类型对象(单个对象)
    • 发布日期2021-06-09
    • 版本号1
    • 高度 (mm)86
    • 宽度 (mm)86
    • 深度 (mm)27
    链接
    相关
    • 主材料塑料
    • 设计国家/地区挪威
    • 净重 (Kg)0.1
    分类
    • BIMobject 类别电气 - 出口和插座
    • IFC 分类出口
    • ETIM 代码EC000133
    • ETIM 名称Movement sensor complete
    • UNSPSC 名称Electrical controls and accessories
    • UNSPSC 代码391215
    • Uniclass 2015 代码Pr_75_50_76
    • Uniclass 2015 说明Sensors and detectors
    • CSI MasterFormat 2014 代码23 09 13.23
    • CSI MasterFormat 2014 标题Sensors and Transmitters
    • OmniClass 编号23-35 37 00
    • OmniClass 标题Electrical Switches
    • CSI UniFormat II 代码D50
    • CSI UniFormat II 标题ELECTRICAL

    发售地区

    欧洲
    挪威
    瑞典
    芬兰