发布您的产品
Double stage switch Ocean Plastic Plus flush Black RAL9005
Double stage switch Ocean Plastic Plus flush Black RAL9005
Double stage switch Ocean Plastic Plus flush Black RAL9005
Double stage switch Ocean Plastic Plus flush Black RAL9005
Double stage switch Ocean Plastic Plus flush Black RAL9005
Double stage switch Ocean Plastic Plus flush Black RAL9005
    ELKO

    Double stage switch Ocean Plastic Plus flush Black RAL9005

    Double stage switch Plus flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21 mm. Supplied without mounting claws. Fastening claws can be ordered separately. Colour: Black RAL9005.

    ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

    As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

    ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

    规格
    • 1849626

      16A, 250V

    技术规格
    • 唯一参考EKO30014
    • 产品系列Ocean Plastic Plus
    • 产品组合Switches
    • 类型对象(单个对象)
    • 发布日期2022-10-17
    • 版本号1
    • 高度 (mm)86
    • 宽度 (mm)86
    • 深度 (mm)21
    链接
    相关
    • 主材料PC/ABS
    • 净重 (Kg)0.09
    分类
    • BIMobject 类别电气 - 电气设备

    发售地区

    欧洲
    挪威
    瑞典
    芬兰