发布您的产品
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack
Nostalgi - hat rack / shoe rack

    Nostalgi - hat rack / shoe rack

    The Nostalgi hat and shoe racks were designed by Gunnar Bolin in 1937. 

    The rack has come and gone over the years, but is now regarded as a classic in the history of Swedish furniture. 

    The brackets are made of recycled aluminium joined by a wooden or different metal bars. 

    The standard length is one metre, but can be cut to the desired length. 

    Nostalgi can also be extended to any length you like with an extension part comprising a middle bracket, bars and anchor hooks.

    Three anchor hooks in cast aluminium are included in each package.

    The metals that are not finished, such as aluminium, brass and copper, come in their raw form, which may vary from one piece to another. 

    Wood can also vary in appearance and the hooks have a glossier surface than the brackets in the aluminum version

    规格
    • Measurement:

      257x188 mm (DxH)

      Hole diameter (mm): 6

      CC-Height (mm): 160

      Width can be adjusted and can be as long or short as you want. Nostalgi can be extended to any length you like with an extension part comprising a middle bracket, bars and anchor hooks.

      Material:

      Bracket material: Aluminum

      Hook material: Aluminium

      The metals that are not finished, such as aluminium, brass and copper, come in their raw form, which may vary from one piece to another. Wood can also vary in appearance and the hooks have a glossier surface than the brackets in the aluminum version.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    技术规格
    • 唯一参考nostalgi-hat-shoe-rack
    • 产品系列Hat racks & shoe racks
    • 产品组合Nostalgi hat - shoe rack
    • 类型对象(单个对象)
    • 发布日期2024-08-28
    • 版本号1
    分类
    • BIMobject 类别家具 - 货架和存储
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_30_78
    • Uniclass 2015 说明Shelves and storage units
    • CSI MasterFormat 2014 代码41 53 23
    • CSI MasterFormat 2014 标题Storage Racks
    • OmniClass 编号23-21 15 17 13
    • OmniClass 标题Hat Racks

    发售地区

    欧洲 亚洲 北美