发布您的产品
Facial Tissue Dispenser
Facial Tissue Dispenser
Facial Tissue Dispenser

    Facial Tissue Dispenser

    A modern design with smooth surfaces and clean lines that fits seamlessly in your washroom.
    Create a great impression that boosts the high-quality image of your facility.
    Stylish stainless steel with anti finger print coating looks great and stays clean.
    • One-at-a-time dispensing for increased hygiene
    • Slim dispenser that can be wall or counter mounted to blend into the washroom interior to maintain a great impression
    技术规格
    • 唯一参考460013
    • 产品系列Image Design
    • 产品组合Facial Tissue
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)256
    • 宽度 (mm)67
    • 深度 (mm)136
    相关
    • 主材料不锈钢
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区波兰
    • 净重 (Kg)550
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • Uniclass 2015 代码Pr_40_70_22_29
    • Uniclass 2015 说明Facial tissue dispensers
    • OmniClass 编号23-21 43 15 17
    • OmniClass 标题Facial Tissue Dispensers