发布您的产品
Tork Twin Coreless Mid-size Toilet Roll Dispenser Blue
Tork Twin Coreless Mid-size Toilet Roll Dispenser Blue

    Tork Twin Coreless Mid-size Toilet Roll Dispenser Blue

    The Tork coreless Mid-size system (T7) fits two rolls and will make sure that you never run out of paper. It is best suited for areas with medium traffic. Coreless, it is also gentle to the environment.
    • Double-roll high capacity dispenser: never run-out
    • Coreless rolls: no cores, no mess, no waste
    • Robust design in polycarbonate: durable in high traffic and demanding environments
    • Translucent cover: Easy to see when refilling needed
    • Easy refill: less maintenance
    技术规格
    • 唯一参考472056
    • 产品系列Wave
    • 产品组合Toilet Roll
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)220
    • 宽度 (mm)336
    • 深度 (mm)146
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区法国
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_70_22_90
    • Uniclass 2015 说明Toilet paper dispensers
    • OmniClass 编号23-21 43 15 31
    • OmniClass 标题Toilet Tissue Dispensers