发布您的产品
Tork Xpress Countertop Multifold Hand Towel Dispenser
Tork Xpress Countertop Multifold Hand Towel Dispenser
Tork Xpress Countertop Multifold Hand Towel Dispenser

    Tork Xpress Countertop Multifold Hand Towel Dispenser

    Tork Elevation line is a seamless and functional design series with a modern feel that fits into most washroom environments.



    The Tork Xpress Countertop Multifold Hand Towel Dispenser is designed as an alternative to providing a stack of loose towels on the counter top. The compact, stylish design in high gloss plastic will add an upscale touch to the restroom impressing your users.
    • Beautiful design in high gloss plastic– delivering a high end image
    • Compact size – ideal for the countertop
    • One at a time dispensing – reducing cost in use
    • Towel is protected from water – reducing waste
    技术规格
    • 唯一参考552200
    • 产品系列Elevation
    • 产品组合Hand Towel
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)218
    • 宽度 (mm)323
    • 深度 (mm)116
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区波兰
    • 净重 (Kg)1.791
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • OmniClass 编号23-21 43 15 13
    • OmniClass 标题Bathroom Tissue Dispensers