发布您的产品
Tork Folded Toilet Paper Dispenser
Tork Folded Toilet Paper Dispenser
Tork Folded Toilet Paper Dispenser

    Tork Folded Toilet Paper Dispenser

    The Tork dispensere for folded toilet paper has a low to medium capacity that reduces consumption in environments such as hotel rooms, restaurants and small offices.
    • Tork Elevation
    • Slim design with high capacity: Fits everywhere
    • One at a time dispensing: Up to 30% reduced consumption compared to conventional rolls
    • Easy to top up: Flexible refilling
    技术规格
    • 唯一参考556000
    • 产品系列Elevation
    • 产品组合Toilet Tissue
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)271
    • 宽度 (mm)159
    • 深度 (mm)128
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区匈牙利
    • 净重 (Kg)0.517
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_70_22_90
    • Uniclass 2015 说明Toilet paper dispensers
    • OmniClass 编号23-21 43 15 31
    • OmniClass 标题Toilet Tissue Dispensers