发布您的产品
Tork Twin Mid-size Toilet Roll Dispenser
Tork Twin Mid-size Toilet Roll Dispenser
Tork Twin Mid-size Toilet Roll Dispenser

    Tork Twin Mid-size Toilet Roll Dispenser

    The Tork compact auto shift dispenser for toilet paper will make sure that you never run out of paper. It is suitable for areas with medium to high traffic and establishments that care for design and hygiene.
    • Contains two 100 metre rolls: Never runs out of paper
    • Automatic roll shift: Always easy access to paper
    • Empty cores remain inside the dispenser: No waste on floor
    • Compact design: Perfect for smaller washrooms with high capacity demands
    技术规格
    • 唯一参考557508
    • 产品系列Elevation
    • 产品组合Toilet Tissue
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)344
    • 宽度 (mm)184
    • 深度 (mm)140
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区匈牙利
    • 净重 (Kg)1.002
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_70_22_90
    • Uniclass 2015 说明Toilet paper dispensers
    • OmniClass 编号23-21 43 15 31
    • OmniClass 标题Toilet Tissue Dispensers