发布您的产品
Tork Liquid Soap Dispenser
Tork Liquid Soap Dispenser

    Tork Liquid Soap Dispenser

    The Tork dispensers for liquid soap are suitable for all kinds of washrooms - even in tough and demanding environments. The one litre dispenser is available with an armlever for use in areas where extra hygiene is of critical importance.
    • Tork Elevation
    • Reliable and drip free system: Secures good hygiene
    • High capacity 1000 shots: Low maintenance
    • Robust design: Suitable also for demanding environments
    技术规格
    • 唯一参考560008
    • 产品系列Elevation
    • 产品组合Skin Care
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)291
    • 宽度 (mm)112
    • 深度 (mm)114
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)0.339
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • Uniclass 2015 代码Pr_40_70_22_81
    • Uniclass 2015 说明Soap dispensers
    • OmniClass 编号23-31 25 29 13
    • OmniClass 标题Hand Soap Dispensers