发布您的产品
Tork Liquid Soap Dispenser with Arm Lever
Tork Liquid Soap Dispenser with Arm Lever

    Tork Liquid Soap Dispenser with Arm Lever

    The Tork dispensers for liquid soap are suitable for all kinds of washrooms - even in tough and demanding environments. The one litre dispenser with an armlever is intended for use in areas where extra hygine is of critical importance.
    • Reliable and drip free system: Secures good hygiene
    • High capacity, 1000 shots: Low maintenance
    • Robust design: Suitable for demanding environments
    • Hygienic arm lever: When extra hygine is of critical importance
    技术规格
    • 唯一参考560100
    • 产品系列Elevation
    • 产品组合Skin Care
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)291
    • 宽度 (mm)1112
    • 深度 (mm)114
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)0.511
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • Uniclass 2015 代码Pr_40_70_22_81
    • Uniclass 2015 说明Soap dispensers
    • OmniClass 编号23-31 25 29 13
    • OmniClass 标题Hand Soap Dispensers