发布您的产品
Tork Foam Soap Dispenser - with Intuition™ sensor
Tork Foam Soap Dispenser - with Intuition™ sensor

    Tork Foam Soap Dispenser - with Intuition™ sensor

    Tork Elevation sensor foam soap dispenser delivers a touch free and luxurious experience. The sealed refill bottle with a single use pump enables quick and easy refilling. Another benefit with the sealed refills is that the risk of contaminating soap when refilling is eliminated, the sealed bottle also ensures original high quality Tork soap. 2500 doses of soap in a refill minimizes maintenance and LED indicators signals when it is time to refill soap or change batteries •Extra high capacity, 2500 shots: Very low maintenance •Sealed system is hygienic and enables quick and easy refilling •LED lights indicates need for maintenance •The S4 refill fits both manual and sensor dispenser
    技术规格
    • 唯一参考561608
    • 产品系列Elevation
    • 产品组合Skin Care
    • 类型对象(单个对象)
    • 发布日期2020-04-15
    • 版本号1
    • 高度 (mm)294
    • 宽度 (mm)140
    • 深度 (mm)160
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)0.89
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • Uniclass 2015 代码Pr_40_70_22_81
    • Uniclass 2015 说明Soap dispensers
    • OmniClass 编号23-31 25 29 13
    • OmniClass 标题Hand Soap Dispensers