发布您的产品
Tork Washstation Dispenser

Tork Washstation Dispenser

The Tork Washstation Dispenser in Performance Design is a one-at-a-time paper wiper dispenser that offers a high-level water resistance and accommodates a large-capacity refill. Designed from the ground up, the Tork Performance Washstation Dispenser fits seamlessly into your cleaning or HACCP protocols. It's built to withstand wet environments and does not require removal during spray-downs, keeping refills safe and hygienic for every use. And with a smooth, durable, plastic casing, it's easier to maintain and keep clean.

    规格
      • Splashproof hood protects the refills from dirt and reduces waste through soiling
      • Easy maintenance and cleaning of wall saves time
    技术规格
    • 唯一参考651420
    • 产品系列Performance
    • 产品组合Wash Station
    • 类型对象(单个对象)
    • 发布日期2022-10-07
    • 版本号1
    • 高度 (mm)459
    • 宽度 (mm)319
    • 深度 (mm)268
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类对象
    • Uniclass 2015 代码Pr_40_70_22_62
    • Uniclass 2015 说明Paper towel dispensers
    • OmniClass 编号23-21 43 15 25
    • OmniClass 标题Paper Towel Dispensers