发布您的产品
Eurofase Banderia Draped Ribbons LED Ring Chandelier
Eurofase Banderia Draped Ribbons LED Ring Chandelier

    Eurofase Banderia Draped Ribbons LED Ring Chandelier

    The Banderia small chandelier contains beautiful hand forged, two toned bronze ribbons which drape around a band of LED lighting. Inner ribbons contain gold leaf finishes for a gorgeous warm glow. These two natural metals create a sense of elegance and modern edginess in a captivating presentation. 

    As Featured on Amazon.com

    规格
    • No.: 30081-017 

      Product Color: BRONZE 

      Product Material: METAL 

      Shade / Accent Colour: BRONZE/GOLD Shade / Accent 

      Material: METAL RIBBONS 

      Diameter: 22.5″ 

      Height: 4.75″ 

      Overall Height: 102.25″ 

      Weight: 7.4lbs

    技术规格
    • 唯一参考Eurofase-Banderia-Draped-Ribbons-LED-Ring-Chandelier
    • 产品系列Lighting
    • 产品组合Ceiling mounted
    • 类型文档(信息)
    • 发布日期2019-03-26
    • 版本号1
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别照明 - 已安装吊顶
    • UNSPSC 名称Lighting Fixtures and Accessories
    • UNSPSC 代码3911
    • CSI MasterFormat 2014 代码26 50 00
    • CSI MasterFormat 2014 标题Lighting
    • OmniClass 编号23-35 47 11
    • OmniClass 标题Lighting Fixtures

    发售地区

    北美
    美国