发布您的产品
H Series: See-Through Gas Fireplace
H Series: See-Through Gas Fireplace

    H Series: See-Through Gas Fireplace

    This see through vent-free contemporary gas fireplace features a modern, trimless, open front style. Zero clearance with vent-free technology you have multiple benefits including ease of installation, greater flexibility in fireplace location, and an impressive efficiency rating at 99%.

    The H Series is available in three lengths: 42″, 60″, and 72″. (42″ model pictured here.)

    All H Series fireplaces feature high-quality fire media, which sits directly in the flames and covers the burner. Choose between multiple colors of fire glass or Carrara pebbles.

    While open-faced fireplaces do not require a screen, optional safety screens are available. H Series ventless gas fireplaces are manufactured in the U.S.A.

    规格
    • Gas Type : Natural Gas

      Heat Output (Natural Gas) : 25,000 - 37,500 BTU/hr

      Heat Output (LPG) : N/A

      Viewable Opening : 42" / 60" / 72" W x 18" H

      Flame Length : 37-1/2"

      Rough Opening : (please see the 'Technical' section below for planning dimensions)

      Venting : N/A

      Flame Adjustment : Yes

      Standard Interior : Satin Black

      Optional Designer Interiors : Black Enamel or Concrete Style

      Remote Control : Yes

      Electronic Ignition : Yes

      Certification : ANSI Z21.11.2

      MA Approval Code : G3-0219-4

      Efficiency: 99%

    技术规格
    • 唯一参考h-series-see-through-gas-fireplace
    • 产品系列European Home - Vent Free
    • 产品组See-Through
    • 类型对象(单个对象)
    • 发布日期2022-03-02
    • 版本号1
    • 高度 (inch)26
    • 深度 (inch)18
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 壁炉
    • IFC 分类小型供暖器
    • UNSPSC 名称Space heaters
    • UNSPSC 代码40101819
    • Uniclass 2015 代码Pr_70_60_36_74
    • Uniclass 2015 说明Room heaters
    • CSI MasterFormat 2014 代码10 30 00
    • CSI MasterFormat 2014 标题Fireplaces and Stoves
    • OmniClass 编号23-19 17 00
    • OmniClass 标题Fireplaces
    • CSI UniFormat II 代码D3090
    • CSI UniFormat II 标题Other HVAC Systems & Equipment

    发售地区

    北美
    美国