发布您的产品
Korona®60 Profiled steel floor decking for composite floor slabs
Europerfil

Korona®60 Profiled steel floor decking for composite floor slabs

3.7 out of 5 stars3.7(6 reviews)
KORONA®60 profiled steel floor decking for composite floor slabs (4.205.60). Depth of profile 60 mm, cover width 820 mm, and thickness from 0.75 mm to 1.20 mm. galvanised 320 N/mm2 or coated steel sheet (XP P 34.301 and EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782).
规格
  • KORONA®60 profiled steel floor decking for composite floor slabs (4.205.60). Depth of profile 60 mm, cover width 820 mm. Thickness from 0.75 mm to 1.20 mm. in galvanised 320 N/mm2 or coated steel sheet (XP P 34.301 and EN 10169) in standard Europerfil colours and coatings. Drilling shaped as a crown in the nerves. CE marking (EN 14782). Optional complements: Polyethylene filler block, perimetral composite floor flashing. *Please contact our technical back office for calculation of composite floor slabs with this product.
技术规格
  • 唯一参考korona_60_fc
  • 产品系列Composite floor deck
  • 产品组Metal profile
  • 类型对象(单个对象)
  • 发布日期2020-04-20
  • 版本号1
  • 高度 (mm)60
  • 宽度 (mm)820
相关
  • 主材料
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别建筑 - 露天平台、石板和地板