发布您的产品
Curbed Shower - 36" x 37" Exterior Dimensions
EverFab

Curbed Shower - 36" x 37" Exterior Dimensions

The S3637 3-foot shower stall unit is the ideal model for a smaller residential bathroom. The model is built from the same four layers of reinforced material that EverFab’s one-piece fiberglass shower stall units are known for. This means it comes with reliable durability, easy installation, and a stain-resistant white gel coat finish to preserve the unit’s pristine condition.

  • One-piece curbed residential shower stall
  • Unique reinforcing bottom plate
  • Anti-slip floor
  • Integral reinforced with non-organic composite material


规格
  • Shower Stall:

    Model: No. S3637

    Description: One-piece shower stall with reinforcing bottom plate and slip-resistant floor

    Exterior dimensions: 36 inches wide x 37-1/4 inches deep x 79-1/4 inches high

    Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

技术规格
  • 唯一参考s3637
  • 产品系列Residential
  • 产品组合S3637
  • 类型对象(单个对象)
  • 发布日期2020-08-12
  • 版本号1
  • 高度 (inch)79.25
  • 宽度 (inch)36
  • 深度 (inch)37.5
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)100
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国