发布您的产品
Curbed Shower - 38" x 39" Exterior Dimensions
EverFab

Curbed Shower - 38" x 39" Exterior Dimensions

The S3839RFB fiberglass transfer shower stall is constructed from two separate layers of fiberglass reinforced composite, a polyester spray layer, and an unsaturated polyester gel coat finish that helps prevent cracks, chips, and other damage. With added reinforcement built into the design, this ANSI and ADA compliant shower stall is easy to install and can fit into a wide variety of bathroom designs and layouts.

  • One-piece ANSI B compliant shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 36” x 36” Clear floor space
  • Integral reinforced with non-organic composite material


规格
  • Shower Stall:

    1. Model: No. S3839RFB

    2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement capable of meeting FHA and ANSI Type B Unit accessibility requirements

    3. Exterior dimensions: 38-1/4 inches wide x 38-1/2 inches deep x 79-1/4 inches high

    4. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tubwrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

技术规格
  • 唯一参考s3839rfb
  • 产品系列ANSI B
  • 产品组合S3839RFB
  • 类型对象(单个对象)
  • 发布日期2020-08-12
  • 版本号1
  • 高度 (inch)79.25
  • 宽度 (inch)38.25
  • 深度 (inch)38.5
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)115
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国