发布您的产品
Transfer-Type Shower - 44" x 52" Exterior Dimensions
EverFab

Transfer-Type Shower - 44" x 52" Exterior Dimensions

Constructed from two layers of fiberglass reinforced composite, and supported by an additional layer of polyester sprat core, this transfer shower stall is reliably durable and can be easily installed in commercial and residential settings. The S4452A is designed to be a transfer shower stall that complies with California title 24 requirements and is built with the reinforcement needed for ADA compliant grab bars and shower seats.

  • One-piece California Title 24 compliant roll-in-type shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 42” x 48” Clear floor space
  • Integral reinforced with non-organic composite material


规格
  • Shower Stall:

    Model: No. S4452A

    Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement for placement of grab bars and seat

    Exterior dimensions: 44-1/4 inches wide x 52 inches deep x 84 inches high

    Threshold: [Standard] [Low Profile] Threshold Detail

    Accessibility Accessories: [A0] [A1] [A3] accessory configuration

    Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [rubber dam], [stainless steel semi-permanent threshold], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

技术规格
  • 唯一参考s4452a
  • 产品系列CA Title 24
  • 产品组合S4452A
  • 类型对象(单个对象)
  • 发布日期2020-08-12
  • 版本号1
  • 高度 (inch)84
  • 宽度 (inch)44.25
  • 深度 (inch)52
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)130
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国