发布您的产品
Curbed Shower - 48" x 36" Exterior Dimensions
EverFab

Curbed Shower - 48" x 36" Exterior Dimensions

Constructed with two layers of fiberglass reinforced composite, an intermediate layer of polyester spray core, and an unsaturated polyester gel coat finish, the lightweight design of this one-piece fiberglass shower stall makes it easy to install, FHA compliant, and in line with ANSI Type B accessibility standards.

  • One-piece ANSI B and FHA compliant shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 45-3/4” x 36” Clear floor space
  • Integral reinforcement with non-organic composite material


    规格
    • Shower Stall:

      Model: No. S4836RFB

      Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement capable of meeting FHA and ANSI Type B Unit accessibility requirements

      Exterior dimensions: 48 inches wide x 36-3/8 inches deep x 79-1/4 inches high

      Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

      Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

    技术规格
    • 唯一参考s4836rfb
    • 产品系列ANSI B
    • 产品组合S4836RFB
    • 类型对象(单个对象)
    • 发布日期2020-11-13
    • 版本号1
    • 高度 (inch)79.25
    • 宽度 (inch)48
    • 深度 (inch)36.38
    相关
    • 主材料玻璃纤维
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)115
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类建筑元素
    • ETIM 代码EG017640
    • ETIM 名称Sanitary showers
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • CSI MasterFormat 2014 代码22 42 23
    • CSI MasterFormat 2014 标题Commercial Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers

    发售地区

    北美
    美国