发布您的产品
Curbed Shower - 48" x 37" Exterior Dimensions
EverFab

Curbed Shower - 48" x 37" Exterior Dimensions

Specifically designed for residential use, the S4837 4-foot shower stall unit is constructed out of multiple layers hand-rolled fiberglass, giving it a stronger cure, smoother handling, and increased durability. This residential shower stall is a versatile and easy-to-install unit with a stain-resistant finish that won’t crack or chip during transportation, installation, or daily use.

  • One-piece curbed residential shower stall
  • Unique reinforcing bottom plate
  • Anti-slip floor
  • 48" x 37" exterior dimensions
  • Molded seat
  • Integral reinforced with non-organic composite material


规格
  • Shower Stall:

    Model: No. S4837

    Description: One-piece shower stall with reinforcing bottom plate and slip-resistant floor

    Exterior dimensions: 48 inches wide x 37-1/4 inches deep x 79-1/4 inches high

    Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

技术规格
  • 唯一参考s4837
  • 产品系列Residential
  • 产品组合S4837
  • 类型对象(单个对象)
  • 发布日期2020-08-12
  • 版本号1
  • 高度 (inch)79.25
  • 宽度 (inch)48
  • 深度 (inch)37.5
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)120
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国