发布您的产品
Transfer-Type Shower - 48" x 39" Exterior Dimensions
EverFab

Transfer-Type Shower - 48" x 39" Exterior Dimensions

The S4839A model offers a one-piece fiberglass transfer shower stall unit that’s compliant with ANSI and Washington Administrative Code (WAC) accessibility standards. Constructed from two layers of fiberglass-reinforced composite and reinforced with an intermediate layer of polyester spray core, this fiberglass transfer shower features remarkable durability and accessibility.

  • One-piece ANSI A and WAC compliant roll-in type shower
  • Washington Administrative Code
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 45” x 36” Clear floor space
  • Integral reinforcement with non-organic composite material


    规格
    • Specs:

      • Clear floor space of 45″x 36”
      • Anti-slip floor design
      • Built-in reinforcement to support ADA compliant grab bars and seat
      • Available in 1 ½” or ⅝” threshold height
      • Strength-tested bottom plate
      • A weight of approximately 135 pounds
      • 30-year limited warranty


      Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

    技术规格
    • 唯一参考s4839a
    • 产品系列ANSI A - WAC
    • 产品组合S4839A
    • 类型对象(单个对象)
    • 发布日期2020-08-12
    • 版本号1
    • 高度 (inch)79.25
    • 宽度 (inch)48
    • 深度 (inch)38.75
    相关
    • 主材料玻璃纤维
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)120
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类建筑元素
    • ETIM 代码EG017640
    • ETIM 名称Sanitary showers
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • CSI MasterFormat 2014 代码22 42 23
    • CSI MasterFormat 2014 标题Commercial Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers

    发售地区

    北美
    美国