发布您的产品
5' Roll-in Shower with Simulated Tile - 62" x 36" Exterior Dimensions
EverFab

5' Roll-in Shower with Simulated Tile - 62" x 36" Exterior Dimensions

One-piece roll-in type shower stall with simulated 12” x 24” tile design. Available in left or right hand configuration.

  • Clear floor space of 60″ x 36 3/8″
  • Anti-slip floor design
  • A weight of approximately 160 pounds
  • 30-year limited warranty


规格
  • Shower Stall:
    1. Model: No. S6236TA-L/R
    2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, simulated 12” x 24” tile, and inorganic
    composite reinforcement for placement of grab bars and seat
    3. Exterior dimensions: 62 inches wide x 36 inches deep x 78-1/2 inches high
    4. Rough-in: +1/8” -0” nominal dimensions
    5. Threshold: [Standard] [Low Profile] [No-Recess] Threshold Detail
    6. Accessibility Accessories: [A0] [A1] [A2] [A3] [Custom] accessory configuration
    7. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [folding seat], [T-shaped EverDam]. If applicable, please indicate location of additional accessories on drawing

    8. Accessory Style: [A0 - No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]
    9. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

技术规格
  • 唯一参考s6236ta
  • 产品系列ANSI A - ADA - CA Title 24
  • 产品组合S6236TA
  • 类型对象(单个对象)
  • 发布日期2024-03-04
  • 版本号1
  • 高度 (inch)78.5
  • 宽度 (inch)63
  • 深度 (inch)36
相关
  • 主材料玻璃纤维
  • 次要材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)140
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国