发布您的产品
Roll-in-type Shower - 63" x 34" Exterior Dimensions
EverFab

Roll-in-type Shower - 63" x 34" Exterior Dimensions

This one-piece fiberglass ADA roll-in shower is constructed from two layers of a hand-rolled, fiberglass-reinforced composite, an intermediate layer of polyester spray core, and an unsaturated polyester gel coat finish. The S6334A is a durable, crack-resistant, ANSI Type A, California Title 24, and ADA compliant shower that can be easily installed in various bathroom layouts and designs.

  • One-piece ADA, ANSI, and California Title 24 compliant roll-in-type shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 60” x 30” Clear floor space
  • Integral reinforced with non-organic composite material


规格
  • Shower Stall:

    Model: No. S6334A

    Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement for placement of grab bars and seat

    Exterior dimensions: 63 inches wide x 34 inches deep x 78-1/2 inches high.

    Threshold: [Standard] [Low Profile] [No Recess] Threshold Detail

    Accessory Configuration: Model [A0] [A1] [A2] [A3]

    Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [rubber dam], [stainless steel semi-permanent threshold], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

技术规格
  • 唯一参考s6334a
  • 产品系列ANSI A - ADA - CA Title 24
  • 产品组合S6334A
  • 类型对象(单个对象)
  • 发布日期2020-08-12
  • 版本号1
  • 高度 (inch)78.5
  • 宽度 (inch)63
  • 深度 (inch)34
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国