发布您的产品
Alternate Type Roll-in Shower - 63" x 39" Exterior Dimensions
EverFab

Alternate Type Roll-in Shower - 63" x 39" Exterior Dimensions

The S6339RWA is an alternate roll-in type shower with reinforcing bottom plate and anti-slip floor. It meets ADA, ANSI, and California Title 24 requirements and is reinforced for installation of an ADA compliant grab bar and seat.

  • One-piece ADA, ANSI, and California Title 24 compliant alternate type roll-in shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 60” x 36-1/4” Clear floor space
  • Integral reinforcement with non-organic composite material
    规格
    • Shower Stall:

      Model: No. S6339RWA

      Description: Two-piece shower stall with reinforcing bottom plate, slip-resistant floor, return wall, 1/8” interior drop for water retention, and inorganic composite reinforcement for placement of grab bars and seat

      Exterior dimensions: 63 inches wide x 39 inches deep x 79-5/8 inches high

      Threshold: [Standard] [Low Profile] [No Recess] Threshold Detail

      Accessory Configuration: Model [A0] [A1]

      Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [rubber dam], [stainless steel semi-permanent threshold], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

      Keywords: handicap shower, best bath, room shower stall, fiberglass shower stall, fiberglass shower stalls, ADA shower stall, modern shower designs, accessible shower, one-piece shower units, handicap accessible shower, one-piece fiberglass shower stall, one-piece fiberglass showers

    技术规格
    • 唯一参考s6339rwa
    • 产品系列ANSI A - ADA - CA Title 24
    • 产品组合S6339RWA
    • 类型对象(单个对象)
    • 发布日期2020-12-04
    • 版本号1
    • 高度 (inch)78.5
    • 宽度 (inch)63
    • 深度 (inch)39
    相关
    • 主材料玻璃纤维
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类建筑元素
    • ETIM 代码EG017640
    • ETIM 名称Sanitary showers
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • CSI MasterFormat 2014 代码22 42 23
    • CSI MasterFormat 2014 标题Commercial Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers

    发售地区

    北美
    美国