发布您的产品
5' Roll-in Shower with Simulated Tile - 63" x 39" Exterior Dimensions
EverFab

5' Roll-in Shower with Simulated Tile - 63" x 39" Exterior Dimensions

The S6339TA fiberglass roll-in shower stall is fully reinforced with EverFab’s unique composite core material which allows for factory or field installation of ADA compliant grab bars and seat. It is fully compliant with ADA, ANSI Type A, CA Title 24, and WAC.

  • Clear floor space of 60″ x 36 3/8″
  • Anti-slip floor design
  • A weight of approximately 160 pounds
  • 30-year limited warranty


规格
  • Shower Stall:
    1. Model: No. S6339TA-L/R
    2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, return wall, 1/8” interior drop for water retention, 12” x 24” simulated tile, and inorganic composite reinforcement for placement of grab bars and seat
    3. Exterior dimensions: 63 inches wide x 39 inches deep x 79-5/8 inches high
    4. Threshold: [Standard] [Low Profile] [No Recess] Threshold Detail
    5. Accessory Configuration: Model [A0] [A1] [A2] [A3]
    6. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [rubber dam], [stainless steel semi-permanent threshold], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

技术规格
  • 唯一参考s6339ta
  • 产品系列ANSI A - ADA - CA Title 24
  • 产品组合S6339TA
  • 类型对象(单个对象)
  • 发布日期2024-03-04
  • 版本号1
  • 高度 (inch)79.62
  • 宽度 (inch)63
  • 深度 (inch)39
相关
  • 主材料玻璃纤维
  • 次要材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)160
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国