发布您的产品
Shower Pan - 39-1/2" x 37-1/4" Exterior Dimensions
EverFab

Shower Pan - 39-1/2" x 37-1/4" Exterior Dimensions

ANSI Type B compliant shower base for use in applications where tile or another type of wall surround is used. This shower pan is great for FHA or HUD housing projects.

规格
  • Shower Stall:

    1. Model: No. SP3937RFB

    2. Description: ANSI B compliant transfer shower base with reinforcing bottom plate, slip-resistant floor, and unique reveal that

    allows for a parallel or perpendicular drywall finish

    3. Exterior dimensions: 39-1/2 inches wide x 37-1/4 inches deep x 5 inches high

    4. Rough-in: +1/8” -0” nominal dimensions

    5. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [custom grab bar], [folding seat].If applicable, please indicate location of additional accessories on drawing

    6. Accessory Style: [No Accessories], [Flanged], [Custom]

    7. Accessory Finish: [No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

技术规格
  • 唯一参考sp3937rfb
  • 产品系列ANSI B
  • 产品组合SP3937RFB
  • 类型对象(单个对象)
  • 发布日期2024-03-04
  • 版本号1
  • 高度 (inch)5
  • 宽度 (inch)39.5
  • 深度 (inch)37.25
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)35
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国